Labels for DIN Track Push-in Terminal Blocks XW5□-P (MG-CPM-07 41692)

Labels for DIN Track Push-in Terminal Blocks XW5□-P MG-CPM-07 41692

Product Details:

Manufacturer part number: MG-CPM-07 41692

Brand: OMRON

Price: 317.20

Delivery time: 3 Days


Technical Data:

Applicable Terminal Blocks: XW5□-P1.5-□

Length: 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MG-CPM-07 41692

Part Number
MG-CPM-07 41692
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Terminal Blocks Length
(mm)

317.20 €

1 3 Days XW5□-P1.5-□3

Loading...

  1. 1

Basic information

Text Unprinted Colour White Height(mm) 10
Transparent false Magnetic false Self-adhesive false

This page is Labels for DIN Track Push-in Terminal Blocks XW5□-P, part number MG-CPM-07 41692.
You can find the detail information about specifications and dimensions on part number MG-CPM-07 41692.

Variation of this product

Part Number
MG-CPM-04 41390N
MG-CPM-04 41391
MG-CPM-04 41392
MG-CPM-07 41691
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Terminal Blocks Length
(mm)

287.80 €

1 3 Days XW5□-P2.5-□5

248.90 €

1 3 Days XW5□-P4.0-□6

317.20 €

1 3 Days XW5□-P1.5-□3

236.23 €

1 3 Days XW5□-P2.5-□5

Tech Support