Manufacturer part number: MSD 13
Brand: BOPLA
Price: 6.33 €
Delivery time: 3 Days
Nominal thread size metric/PG: 13.5
Thread length : 6 mm
Wrench width : 24 mm
Suitable for cable diameter : 8 - 15 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSD 13
Material | Plastic | Thread type | PG | Pitch thread (mm) | 1.5 |
---|---|---|---|---|---|
Material quality | Brass | Surface protection | Nickel-plated | Halogen free | No |
Glass-fibre reinforced | No | Degree of protection (IP) | IP65 | Shock resistant | Yes |
Bend radius protection/trumpet flare | No | With locknut | No | Model | Straight |
Multi seal area | No | Flat cable coupling | No | With strain relief | No |
Type of sealing | Sealing ring | Separable screw gland | No | Operating temperature (°C) | -30 - +100 |
Explosion-tested version | No | For Ex-zone gas | None | For Ex-zone dust | None |
This page is Cable glands / General Accessories, Pg cable glands MSD, brass, nickel-plated, IP 65, part number MSD 13.
You can find the detail information about specifications and dimensions on part number MSD 13.
Configure
Part Number |
---|
MSD 11 |
MSD 16 |
MSD 7 |
MSD 9 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal thread size metric/PG | Thread length (mm) | Wrench width (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
4.90 € | 1 | Available | 3 Days | 11 | 6 | 20 | 7 - 11.5 | |
7.03 € | 1 | Available | 3 Days | 16 | 6 | 24 | 8 - 15 | |
3.78 € | 1 | Available | 3 Days | 7 | 6 | 14 | 4 - 6.5 | |
4.33 € | 1 | Available | 3 Days | 9 | 6.5 | 18 | 5 - 10 |