Manufacturer part number: MBF 25-9005
Brand: BOPLA
Price: 1.43 €
Delivery time: 3 Days
Nominal thread size metric/PG: 25
Thread length : 8 mm
Wrench width : 29 mm
Suitable for cable diameter : 11 - 17 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MBF 25-9005
Part Number
|
---|
MBF 25-9005 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal thread size metric/PG | Thread length (mm) | Wrench width (mm) | Suitable for cable diameter (mm) | |
---|---|---|---|---|---|---|---|---|
1.43 € | 1 | Available | 3 Days | 25 | 8 | 29 | 11 - 17 |
Loading...
Material | Plastic | Color | Black | Thread type | Metric |
---|---|---|---|---|---|
Pitch thread (mm) | 1.5 | Material quality | Polyamide (PA) | Surface protection | Untreated |
Halogen free | No | Glass-fibre reinforced | No | Degree of protection (IP) | IP68 |
Shock resistant | Yes | RAL-number | 9005 | Bend radius protection/trumpet flare | No |
With locknut | No | Model | Straight | Multi seal area | No |
Flat cable coupling | No | With strain relief | Yes | Type of sealing | Sealing ring |
Separable screw gland | No | Operating temperature (°C) | -20 - +100 | Explosion-tested version | No |
For Ex-zone gas | None | For Ex-zone dust | None |
This page is Cable glands / General Accessories, Metric cable glands MBF, polyamide, black, IP 68 (5 bar, 30 min), part number MBF 25-9005.
You can find the detail information about specifications and dimensions on part number MBF 25-9005.
Configure
Basic Attributes
Nominal thread size metric/PG
Thread length (mm)
Wrench width (mm)
Suitable for cable diameter (mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MBF 12-9005 |
MBF 16-9005 |
MBF 20-9005 |
MBF 32-9005 |
MBF 40-9005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal thread size metric/PG | Thread length (mm) | Wrench width (mm) | Suitable for cable diameter (mm) |
---|---|---|---|---|---|---|---|---|
0.43 € | 1 | Available | 3 Days | 12 | 8 | 15 | 3 - 6 | |
0.50 € | 1 | Available | 3 Days | 16 | 8 | 20 | 5 - 10 | |
0.73 € | 1 | Available | 3 Days | 20 | 8 | 24 | 8 - 13 | |
1.97 € | 1 | Available | 3 Days | 32 | 10 | 36 | 15 - 21 | |
4.18 € | 1 | Available | 3 Days | 40 | 10 | 46 | 19 - 28 |