Euromas ABS / PC / F05, Enclosures, PC UL 94 V0, single-coloured, polycarbonate V0 (M 206 V0)

Euromas ABS / PC / F05, Enclosures, PC UL 94 V0, single-coloured, polycarbonate V0 M 206 V0
  • Volume Discount

Product Details:

Manufacturer part number: M 206 V0

Brand: BOPLA

Price: 14.65

Delivery time: 3 Days


Technical Data:

Dimension width W: 65 mm

Dimension vertical H: 50 mm

Dimension depth D: 35 mm

IP rating: IP66


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M 206 V0

Part Number
M 206 V0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
IP rating

14.65 €

1 Available 3 Days 655035IP66

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Surface finishing Untreated
RAL-number 7035 Operating temperature (°C) -25 - 110 Type of enclosure Closed
With screening No With integrated PCB mounting connection system No Suitable for rail mounting Yes
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

This page is Euromas ABS / PC / F05, Enclosures, PC UL 94 V0, single-coloured, polycarbonate V0, part number M 206 V0.
You can find the detail information about specifications and dimensions on part number M 206 V0.

Variation of this product

Part Number
M 205 V0
M 208 V0
M 210 V0
M 215 V0
M 217 V0
M 220 V0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
IP rating

10.50 €

1 Available 3 Days 525035IP66

19.08 €

1 Available 3 Days 986436.4IP66

21.02 €

1 Available 3 Days 828055IP66

24.25 €

1 Available 3 Days 1208055IP66

29.93 €

1 Available 3 Days 12212055IP66

27.55 €

1 Available 3 Days 1608055IP66

Tech Support