Manufacturer part number: RCPM 160
Brand: BOPLA
Price: 36.20 €
Delivery time: 3 Days
Dimension width W: 166 mm
Dimension vertical H: 161 mm
Dimension depth D: 71 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCPM 160
Colour | Grey | IP rating | IP40 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is RegloCard-Plus / Combifront, With clip-on covering frame; IP 40, Enclosure with metric pre-punchings in the terminal compartment, part number RCPM 160.
You can find the detail information about specifications and dimensions on part number RCPM 160.
Part Number |
---|
RCPM 130 |
RCPM 200 |
RCPM 250 |
RCPM 310 |
RCPM 400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
38.05 € | 1 | Available | 30 Days | 131 | 186 | 81 | |
39.67 € | 1 | Available | 3 Days | 213 | 185 | 82.5 | |
71.18 € | 1 | Available | 3 Days | 257 | 217 | 110.5 | |
78.28 € | 1 | Available | 30 Days | 296 | 261 | 110.5 | |
103.47 € | 1 | Available | 3 Days | 363.4 | 318.6 | 128.5 |