Polysafe, Installation components, Metal frame for installation devices acc. to DIN 43880 (Part Numbers)

Polysafe, Installation components, Metal frame for installation devices acc. to DIN 43880
  • Volume Discount
Scope of delivery:
Complete rack incl. DIN rails and cover plate (PC) for switch modules (17.5mm)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PS C 321
PS C 432
PS C 442
PS C 542
PS C 642
PS C 652
PS C 832
PS C 863
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable product

105.20 €

1 Available 3 Days For PS 321(-T), 2-rows for 20 switch modules

112.50 €

1 Available 3 Days For PS 432(-T), 2-row, for 24 switch modules

127.42 €

1 Available 3 Days For PS 442(-T), 2-row, for 36 switch modules

139.58 €

1 Available 3 Days For PS 542(-T), 3-row, for 54 switch modules

168.77 €

1 Available 3 Days For PS 642(-T), 4-row, for 72 switch modules

183.23 €

1 Available 3 Days For PS 652(-T), 4-row, for 92 switch modules

195.67 €

1 Available 3 Days For PS 832(-T), 5-row, for 60 switch modules

265.82 €

1 Available 3 Days For PS 863(-T), 5-row, for 140 switch modules

Loading...

  1. 1

Basic information

IP rating IP00 Material Other Surface finishing Untreated
Operating temperature (°C) -40 - 110 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting Yes Wall mounting possible No
Housing connectable No With ventilation slots No

Tech Support