Manufacturer part number: PK 101-211 G
Brand: BOPLA
Price: 19.98 €
Delivery time: 30 Days
Dimension width W: 58 mm
Type: with crystal clear lid
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PK 101-211 G
Dimension vertical H(mm) | 64 | Dimension depth D(mm) | 34 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7001 | Operating temperature (°C) | -30 - 110 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Euromas Polymas, Enclosures with cable glands, with 2 moulded-on Pg 11, part number PK 101-211 G.
You can find the detail information about specifications and dimensions on part number PK 101-211 G.
Part Number |
---|
PK 101-211 |
PK 102-211 |
PK 102-211 G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Type |
---|---|---|---|---|---|---|
16.45 € | 1 | Available | 3 Days | 58 | Standard | |
18.80 € | 1 | Available | 3 Days | 98 | Standard | |
21.68 € | 1 | Available | 30 Days | 98 | with crystal clear lid |