Manufacturer part number: MR 3000
Brand: BOPLA
Price: 6.95 €
Delivery time: 3 Days
Dimension width W: 268.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MR 3000
Dimension vertical H(mm) | 129.5 | Dimension depth D(mm) | 2 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP00 | Material | Other | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 100 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No | Modular spacing (MW) | 0 |
This page is CombiCard 1000-3000 / CombiSet 500, Mounting plate for rear lid, laminated paper, part number MR 3000.
You can find the detail information about specifications and dimensions on part number MR 3000.
Part Number |
---|
MR 2000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
5.53 € | 1 | Available | 3 Days | 172 |