Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UM 52011 L
Dimension width W(mm) | 224.2 | Dimension vertical H(mm) | 198.9 | Dimension depth D(mm) | 72.4 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP30 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | Yes | Modular spacing (MW) | 11 |
This page is Ultramas, Enclosure with air vents in the lid and base - UM52 L, part number UM 52011 L.
You can find the detail information about specifications and dimensions on part number UM 52011 L.