Manufacturer part number: UMP 62014
Brand: BOPLA
Price: 49.68 €
Delivery time: 3 Days
Dimension width W: 290.9 mm
Dimension depth D: 100.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
UMP 62014
Dimension vertical H(mm) | 198.9 | Colour | Grey | IP rating | IP40 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | RAL-number | 7035 |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | Yes |
Housing connectable | Yes | With ventilation slots | No |
This page is Ultrapult, Closed enclosure, Enclosure with membrane keypad area, part number UMP 62014.
You can find the detail information about specifications and dimensions on part number UMP 62014.
Part Number |
---|
UMP 32014 |
UMP 32018 |
UMP 62018 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|
39.63 € | 1 | Available | 3 Days | 157.5 | 100.1 | |
40.75 € | 1 | Available | 3 Days | 157.5 | 120.4 | |
50.97 € | 1 | Available | 3 Days | 290.9 | 120.4 |