Manufacturer part number: ATPH-IP 2385-0200
Brand: BOPLA
Price: 52.77 €
Delivery time: 3 Days
Dimension vertical H: 200 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ATPH-IP 2385-0200
Dimension width W(mm) | 232.6 | Dimension depth D(mm) | 86.2 | Colour | Natural colour |
---|---|---|---|---|---|
IP rating | IP65 | Material | Aluminium | Surface finishing | Other |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | Yes |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | Yes |
Housing connectable | Yes | With ventilation slots | No |
This page is Alu-Topline, Enclosure, IP65, Enclosure profiles, horizontally-divided, part number ATPH-IP 2385-0200.
You can find the detail information about specifications and dimensions on part number ATPH-IP 2385-0200.
Part Number |
---|
ATPH-IP 2385-0150 |
ATPH-IP 2385-0250 |
ATPH-IP 2385-0265 |
ATPH-IP 2385-0300 |
ATPH-IP 2385-1000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension vertical H (mm) |
---|---|---|---|---|---|
42.25 € | 1 | Available | 3 Days | 150 | |
63.25 € | 1 | Available | 3 Days | 250 | |
66.10 € | 1 | Available | 3 Days | 265 | |
74.07 € | 1 | Available | 3 Days | 300 | |
220.15 € | 1 | Available | 3 Days | 1000 |