Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ET 205 F |
ET 206 F |
ET 207 F-LP |
ET 208 F |
ET 210 F |
ET 212 F |
ET 213 F |
ET 214 F-LP |
ET 215 F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Suitable for rail mounting | |
---|---|---|---|---|---|---|---|---|
6.88 € | 1 | Available | 3 Days | 52 | 50 | 37 | No | |
10.13 € | 1 | Available | 3 Days | 65 | 50 | 37 | Yes | |
12.00 € | 1 | Available | 3 Days | 82 | 60 | 57 | Yes | |
12.55 € | 1 | Available | 3 Days | 98 | 64 | 38 | Yes | |
13.50 € | 1 | Available | 3 Days | 82 | 80 | 57 | Yes | |
15.57 € | 1 | Available | 3 Days | 100 | 100 | 57 | Yes | |
16.12 € | 1 | Available | 3 Days | 122 | 120 | 37 | Yes | |
24.77 € | 1 | Available | 3 Days | 200 | 120 | 57 | Yes | |
15.73 € | 1 | Available | 3 Days | 120 | 80 | 57 | Yes |
Loading...
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |