Filotec, Enclosures with membrane keypad area (1,5 mm) on one half-shell and continuous profiled wall brackets on the other half-shell (F 1040-1000 WL)

Filotec, Enclosures with membrane keypad area (1,5 mm) on one half-shell and continuous profiled wall brackets on the other half-shell F 1040-1000 WL
  • Volume Discount

Product Details:

Manufacturer part number: F 1040-1000 WL

Brand: BOPLA

Price: 130.32

Delivery time: 3 Days


Technical Data:

Dimension depth D: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F 1040-1000 WL

Part Number
F 1040-1000 WL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension depth D
(mm)

130.32 €

1 Available 3 Days 40

Loading...

  1. 1

Basic information

Dimension width W(mm) 105 Dimension vertical H(mm) 1000 Colour Natural colour
IP rating IP40 Material Aluminium Surface finishing Other
Operating temperature (°C) -25 - 110 Type of enclosure Open With screening Yes
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable Yes With ventilation slots No

This page is Filotec, Enclosures with membrane keypad area (1,5 mm) on one half-shell and continuous profiled wall brackets on the other half-shell, part number F 1040-1000 WL.
You can find the detail information about specifications and dimensions on part number F 1040-1000 WL.

Variation of this product

Part Number
F 1036-1000 WL
F 1048-1000 WL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension depth D
(mm)

126.70 €

1 Available 3 Days 36

133.10 €

1 Available 3 Days 48

Tech Support