Manufacturer part number: SE 430 E/CEE - 9016
Brand: BOPLA
Price: 25.20 €
Delivery time: 3 Days
Dimension width W: 120 mm
Dimension vertical H: 65 mm
Dimension depth D: 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SE 430 E/CEE - 9016
Colour | White | IP rating | IP20 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 9016 | Operating temperature (°C) | -25 - 80 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |