Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BC 6000 L-0,5
Dimension vertical H(mm) | 146.7 | Dimension depth D(mm) | 51.51 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP30 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7035 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | Yes |
This page is CombiCard 5000-7000, Basic element 0.5 (51.51 mm deep) with air vents, part number BC 6000 L-0,5.
You can find the detail information about specifications and dimensions on part number BC 6000 L-0,5.
Part Number |
---|
BC 5000 L-0,5 |
BC 7000 L-0,5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Modular spacing (MW) |
---|---|---|---|---|---|---|
30.22 € | 1 | Available | 23 Days | 175.7 | 20 | |
32.15 € | 1 | Available | 23 Days | 323 | 49 |