Manufacturer part number: BCD 250 GE-7024
Brand: BOPLA
Price: 22.43 €
Delivery time: 3 Days
Dimension width W: 34.2 mm
Dimension vertical H: 232.1 mm
Dimension depth D: 28.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 250 GE-7024
Colour | Grey | IP rating | IP00 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7024 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Bocard, Accessories, Handle elements, graphite grey, part number BCD 250 GE-7024.
You can find the detail information about specifications and dimensions on part number BCD 250 GE-7024.
Part Number |
---|
BCD 160 GE-7024 |
BCD 200 GE-7024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
20.18 € | 1 | Available | 3 Days | 33.9 | 177.4 | 23.1 | |
21.35 € | 1 | Available | 3 Days | 32.8 | 202.1 | 26.4 |