Manufacturer part number: BCD 160 SET 11-7024
Brand: BOPLA
Price: 44.12 €
Delivery time: 3 Days
Dimension width W: 199 mm
Dimension vertical H: 178 mm
Dimension depth D: 89 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 160 SET 11-7024
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
This page is Bocard, High enclosure, with front frame open, with membrane lid, IP 65, Set 11-7024, part number BCD 160 SET 11-7024.
You can find the detail information about specifications and dimensions on part number BCD 160 SET 11-7024.
Part Number |
---|
BCD 200 SET 11-7024 |
BCD 250 SET 11-7024 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
47.50 € | 1 | Available | 3 Days | 229 | 203 | 99 | |
79.43 € | 1 | Available | 3 Days | 264 | 233 | 124 |