Manufacturer part number: BCD 250 SET 13-7035
Brand: BOPLA
Price: 80.77 €
Delivery time: 3 Days
Dimension width W: 264 mm
Dimension vertical H: 234 mm
Dimension depth D: 141 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BCD 250 SET 13-7035
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is Bocard, High enclosure, with front frame open, with hinged membrane lid, IP 66 / IP 68 – 1.2m (2 hrs.), Set 13-7035, part number BCD 250 SET 13-7035.
You can find the detail information about specifications and dimensions on part number BCD 250 SET 13-7035.
Part Number |
---|
BCD 160 SET 13-7035 |
BCD 200 SET 13-7035 |
BCD 310 SET 13-7035 |
BCD 400 SET 13-7035 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
46.67 € | 1 | Available | 3 Days | 199 | 179 | 106.5 | |
49.28 € | 1 | Available | 3 Days | 229 | 204 | 116 | |
91.47 € | 1 | Available | 3 Days | 324 | 289 | 145.2 | |
118.18 € | 1 | Available | 3 Days | 404 | 344 | 160.5 |