Manufacturer part number: BE-4MN-IP-7024
Brand: BOPLA
Price: 12.82 €
Delivery time: 3 Days
Colour: Grey
Product size (height): 79 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BE-4MN-IP-7024
Material (details) | Plastic | Product size (width)(mm) | 104.9 | Depth (mm) | 21.5 |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Degree of protection (IP) | IP65 |
This page is Cable glands / General Accessories, Battery compartments, plastic, IP 65 / DIN EN 60529, part number BE-4MN-IP-7024.
You can find the detail information about specifications and dimensions on part number BE-4MN-IP-7024.
Part Number |
---|
BE-3MN-IP-7024 |
BE-3MN-IP-7035 |
BE-3MN-IP-9005 |
BE-4MN-IP-7035 |
BE-4MN-IP-9005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Product size (height) (mm) |
---|---|---|---|---|---|---|
12.30 € | 1 | Available | 3 Days | Grey | 64.5 | |
12.30 € | 1 | Available | 3 Days | Grey | 64.5 | |
12.30 € | 1 | Available | 3 Days | Black | 64.5 | |
12.82 € | 1 | Available | 3 Days | Grey | 79 | |
12.82 € | 1 | Available | 3 Days | Black | 79 |