Internorm, Front/rear panels, plug-in, plastic, light grey (FPK 00340)

Internorm, Front/rear panels, plug-in, plastic, light grey FPK 00340
  • Volume Discount

Product Details:

Manufacturer part number: FPK 00340

Brand: BOPLA

Price: 8.20

Delivery time: 3 Days


Technical Data:

Number of modular spacings: 42


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FPK 00340

Part Number
FPK 00340
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of modular spacings

8.20 €

1 Available 3 Days 42

Loading...

  1. 1

Basic information

EMC-version No Number of height units 3

This page is Internorm, Front/rear panels, plug-in, plastic, light grey, part number FPK 00340.
You can find the detail information about specifications and dimensions on part number FPK 00340.

Variation of this product

Part Number
FPK 00360
FPK 00380
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of modular spacings

9.50 €

1 Available 3 Days 63

10.63 €

1 Available 3 Days 84

Tech Support