Connector convertible, form A (80100) (80100-020)

Connector convertible, form A (80100) 80100-020

Product Details:

Manufacturer part number: 80100-020

Brand: NORELEM

Price: 13.41

Delivery time: 4 Days


Technical Data:

P1: 4 - 6 mm

D=diameter: 20 mm

L: 54 mm

G=Thread: M12x1 mm

Connection cross-section max.: 0.75 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

80100-020

Part Number
80100-020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
P1
(mm)
D=diameter
(mm)
L
(mm)
G=Thread
(mm)
Connection cross-section max.
(mm²)
Component material Weight (ERP)
(kg)

13.41 €

1 4 Days 4 - 62054M12x10.75brass0.0142

Loading...

  1. 1

Basic information

Connection type screw connection Form A Version 2 with screw connection
Version 1 fabricatable Main material plastic Item Connector
RoHS yes

This page is Connector convertible, form A (80100), part number 80100-020.
You can find the detail information about specifications and dimensions on part number 80100-020.

Variation of this product

Part Number
80100-010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
P1
(mm)
D=diameter
(mm)
L
(mm)
G=Thread
(mm)
Connection cross-section max.
(mm²)
Component material Weight (ERP)
(kg)

15.44 €

1 4 Days 3.5 - 51245M8x10.5bronze0.0104

Tech Support