Catch plate, with oblong holes, form A (21335) (21335-83-069043)

Catch plate, with oblong holes, form A (21335) 21335-83-069043

Product Details:

Manufacturer part number: 21335-83-069043

Brand: NORELEM

Price: 84.62

Delivery time: 4 Days


Technical Data:

L=Length: 69.9 mm

L1: 266.7 mm

H=Height: 43.7 mm

A: - mm

A1: 76.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-83-069043

Part Number
21335-83-069043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length
(mm)
L1
(mm)
H=Height
(mm)
A
(mm)
A1
(mm)
A3
(mm)
A2
(mm)
H1
(mm)
H2
(mm)
B
(mm)
Weight (ERP)
(kg)

84.62 €

1 4 Days 69.9266.743.7-76.2165.182.615.96.5150.4400

Loading...

  1. 1

Basic information

Type Angle Main material steel Item(mm) Catch plate
Surface finish body galvanised Form(mm) A Version 1 with oblong holes
PL Edelstahl no

This page is Catch plate, with oblong holes, form A (21335), part number 21335-83-069043.
You can find the detail information about specifications and dimensions on part number 21335-83-069043.

Variation of this product

Part Number
21335-83-114044
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length
(mm)
L1
(mm)
H=Height
(mm)
A
(mm)
A1
(mm)
A3
(mm)
A2
(mm)
H1
(mm)
H2
(mm)
B
(mm)
Weight (ERP)
(kg)

69.28 €

1 4 Days 114.6114.644.566---15.27.418.30.4100

Tech Support