Catch plate, stainless steel (21335) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-85-180

Part Number
21335-85-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.25 €

1 4 Days

Loading...

  1. 1

Basic information

Type Angle Main material stainless steel Item(mm) Catch plate
Surface finish body bright Packaging type 1 piece = 1 pair Loading per pair kg(kg) 180
Product type standard PL Edelstahl yes Weight (ERP)(kg) 0.1000

This page is Catch plate, stainless steel (21335), part number 21335-85-180.
You can find the detail information about specifications and dimensions on part number 21335-85-180.

Tech Support