Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KZRR-100-6-15-AWA24P |
KZRR-100-6-15-WA24P |
KZRR-100-6-15-WA36P |
KZRR-180-6-22-AWA36P |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Outer Diameter (mm) | Pore Diameter (mm) | Particle Size (#) | Abrasive grain | Max. Rotational Speed (rpm) | Product Code | |
---|---|---|---|---|---|---|---|---|---|---|---|
44.03 € | 25 Pieces Per Package | 1 pack | Available |
Same day
Stock | 100 | 15 | 24 | A/WA | 13,600 | 2688260001 | |
61.66 € | 25 Pieces Per Package | 1 pack | Available |
Same day
Stock | 100 | 15 | 24 | WA | 13,600 | 2688260003 | |
62.29 € | 25 Pieces Per Package | 1 pack | Available |
Same day
Stock | 100 | 15 | 36 | WA | 13,600 | 2688260004 | |
165.81 € | 25 Pieces Per Package | 1 pack | Available |
Same day
Stock | 180 | 22 | 36 | A/WA | 7,600 | 2688260032 |
Loading...
Thickness(mm) | 6 | Object to be ground | General steel / Stainless Steel / Alloy Steel | Hardness | P |
---|---|---|---|---|---|
Quantity per Package(Pieces) | 25 |