Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BSM05025 |
BSM06025 |
BSM06035 |
BSM06050 |
BSM08025 |
BSM08035 |
BSM08050 |
BSM10035 |
BSM10050 |
BSM10060 |
BSM12050 |
BSM12075 |
BSM12100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) | Screw Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.86 € | 1 | Available | 7 Days | M5 | 19 | 25 | 12 | 3 | 3.7 | 32 | 10 | 5 | 10 | M5 | |
23.87 € | 1 | Available | 7 Days | M6 | 19 | 25 | 12 | 3 | 4.5 | 32 | 10 | 5 | 11 | M6 | |
24.35 € | 1 | Available | 7 Days | M6 | 29 | 35 | 12 | 3 | 4.5 | 32 | 10 | 5 | 16 | M6 | |
25.15 € | 1 | Available | 5 Days | M6 | 44 | 50 | 12 | 3 | 4.5 | 32 | 10 | 5 | 20 | M6 | |
26.94 € | 1 | Available | 7 Days | M8 | 18 | 25 | 14 | 4 | 6.2 | 45 | 12 | 5 | 20 | M8 | |
26.97 € | 1 | Available | 7 Days | M8 | 28 | 35 | 14 | 4 | 6.2 | 45 | 12 | 5 | 23 | M8 | |
27.37 € | 1 | Available | 5 Days | M8 | 43 | 50 | 14 | 4 | 6.2 | 45 | 12 | 5 | 48 | M8 | |
29.68 € | 1 | Available | 7 Days | M10 | 26 | 35 | 16 | 6 | 8 | 45 | 16 | 5 | 42 | M10 | |
29.72 € | 1 | Available | 7 Days | M10 | 41 | 50 | 16 | 6 | 8 | 45 | 16 | 5 | 48 | M10 | |
33.82 € | 1 | Available | 5 Days | M10 | 51 | 60 | 16 | 6 | 8 | 45 | 16 | 5 | 57 | M10 | |
44.26 € | 1 | Available | 7 Days | M12 | 41 | 50 | 20 | 6 | 9.7 | 50 | 20 | 6 | 80 | M12 | |
46.78 € | 1 | Available | 7 Days | M12 | 66 | 75 | 20 | 6 | 9.7 | 50 | 20 | 6 | 105 | M12 | |
50.81 € | 1 | Available | 7 Days | M12 | 91 | 100 | 20 | 6 | 9.7 | 50 | 20 | 6 | 120 | M12 |
Loading...
Material | SUM22 | Surface Treatment | Black oxide finish |
---|
Configure
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
Mass(g)
Screw Diameter
Type
Filter by standard shipping days
Optional Attributes