SUM22/black oxide finished bar screw.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSM12100
Material | SUM22 | Surface Treatment | Black oxide finish |
---|
This page is Bar Screw, part number BSM12100.
You can find the detail information about specifications and dimensions on part number BSM12100.
Part Number |
---|
BSM05025 |
BSM06025 |
BSM06035 |
BSM06050 |
BSM08025 |
BSM08035 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.66 € | 6 Days | M5 | 19 | 25 | 12 | 3 | 3.7 | 32 | 10 | 5 | 10 | M5 | ||
18.66 € | 6 Days | M6 | 19 | 25 | 12 | 3 | 4.5 | 32 | 10 | 5 | 11 | M6 | ||
19.01 € | 6 Days | M6 | 29 | 35 | 12 | 3 | 4.5 | 32 | 10 | 5 | 16 | M6 | ||
19.73 € | 4 Days | M6 | 44 | 50 | 12 | 3 | 4.5 | 32 | 10 | 5 | 20 | M6 | ||
21.05 € | 6 Days | M8 | 18 | 25 | 14 | 4 | 6.2 | 45 | 12 | 5 | 20 | M8 | ||
21.07 € | 6 Days | M8 | 28 | 35 | 14 | 4 | 6.2 | 45 | 12 | 5 | 23 | M8 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.