Manufacturer part number: BSM10050
Brand: NABEYA
Price: 29.72 €
Delivery time: 7 Days
A: M10 mm
B: 41 mm
C: 50 mm
D: 16 mm
E: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BSM10050
Material | SUM22 | Surface Treatment | Black oxide finish |
---|
This page is Bar Screw, part number BSM10050.
You can find the detail information about specifications and dimensions on part number BSM10050.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
Mass(g)
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BSM06050 |
BSM08025 |
BSM08035 |
BSM10060 |
BSM12050 |
BSM12075 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.15 € | 1 | Available | 5 Days | M6 | 44 | 50 | 12 | 3 | 4.5 | 32 | 10 | 5 | 20 | M6 | |
26.94 € | 1 | Available | 7 Days | M8 | 18 | 25 | 14 | 4 | 6.2 | 45 | 12 | 5 | 20 | M8 | |
26.97 € | 1 | Available | 7 Days | M8 | 28 | 35 | 14 | 4 | 6.2 | 45 | 12 | 5 | 23 | M8 | |
33.82 € | 1 | Available | 5 Days | M10 | 51 | 60 | 16 | 6 | 8 | 45 | 16 | 5 | 57 | M10 | |
44.26 € | 1 | Available | 7 Days | M12 | 41 | 50 | 20 | 6 | 9.7 | 50 | 20 | 6 | 80 | M12 | |
46.78 € | 1 | Available | 7 Days | M12 | 66 | 75 | 20 | 6 | 9.7 | 50 | 20 | 6 | 105 | M12 |