Excellent sharpness. Will not break.
[Features]
· Electrodeposition on cloth: it will not break.
· Excellent sharpness with ultra fine grain sheets of electrodeposited diamond
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KSD-A20
Sheet Type | Electrodeposition sheet | Usage | Hand polish | Abrasive material | Diamond |
---|---|---|---|---|---|
Particle Size(#) | 3000 | Width(mm) | 150 | Length(mm) | 200 |
Type | Unprocessed lining | Diamond Pattern | Fully electro-deposition processed | For wet/dry processes | For Dry Sanding |
Packaging Quantity(Sheets) | 1 |
This page is Electro-Deposited Diamond Sheet (Ultrafine Grain), part number KSD-A20.
You can find the detail information about specifications and dimensions on part number KSD-A20.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.