• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

WypAll x 80 4-Folds (Non-Woven Fabric Wiper)【1-12 Pieces Per Package】

WypAll x 80 4-Folds (Non-Woven Fabric Wiper)

Thick type low-fluffing non-woven fabric rags. (Sheet type)
[Features]
· Can be used dry or wet for a wide array of applications. Highly absorbent non-woven fabric wipes that quickly soak up liquids and oils.
· Feels like cloth fabric when wetted with water or chemical solution.
· Uses Hydroknit, a sheet material made by using high pressure water to entwine pulp in high strength non-woven polypropylene fabric.
· A thick and low-fluffing type that enables the thorough wiping away of substances and dirt.
· A sanitary product that does not contain any adhesives. Has undergone food sanitation testing.
[Applications]
· Can be used in a wide variety of locations and applications such as general factories, maintenance, food factories, printing plants, hospitals, care giving, pharmaceutical factories, etc.
· Can be used after soaking in a chemical solution, to wipe away oil, to wipe clean your body or environment, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
60580
60580-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSMaterial Packing Type Ply Quantity

12.44 €

3 Days 10Pulp, polypropylene non-wovenPlastic pack11 Pack (50 Sheets)

97.77 €

12 Pieces Per Package

3 Days 10Pulp, polypropylene non-wovenPlastic pack11 case (50 pcs x 12 packs)

Loading...

  1. 1

Basic information

Product Type Non-woven waste Shape Sheet Fabric New products
Type Dry Color White Sheet size 339×320mm

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support