We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Grub Screw (Part Numbers)

Grub Screw

For fastening the workpiece, use assembled with levers, knobs, etc. Use it as a set with thrust pad STP. Can also be used for applications such as positioning, stoppers, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGT-M12X60

Part Number
SGT-M12X60
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

6.12 €

4 Days M12X1.756087.28.64.564.539M12

Loading...

  1. 1

Basic information

Material S45C Heat Treatment Edge Hardening HRC50-60 Surface Treatment Phosphate Coating (Black)

This page is Grub Screw, part number SGT-M12X60.
You can find the detail information about specifications and dimensions on part number SGT-M12X60.

Variation of this product

Part Number
SGT-M10X60
SGT-M10X80
SGT-M12X100
SGT-M12X70
SGT-M12X80
SGT-M16X100
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

5.54 €

4 Days M10X1.56087.28.24.553.628M10

6.71 €

4 Days M10X1.58087.28.24.553.637M10

9.00 €

4 Days M12X1.7510087.28.64.564.5121M12

7.58 €

4 Days M12X1.757087.28.64.564.546M12

7.83 €

4 Days M12X1.758087.28.64.564.553M12

11.37 €

4 Days M16X2100121110.6585.3189M16

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360