We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Grub Screw (Part Numbers)

Grub Screw

For fastening the workpiece, use assembled with levers, knobs, etc. Use it as a set with thrust pad STP. Can also be used for applications such as positioning, stoppers, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGT-M20X100

Part Number
SGT-M20X100
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

15.31 €

6 Days M20X2.510015.514.412.45.5105.6189M20

Loading...

  1. 1

Basic information

Material S45C Heat Treatment Edge Hardening HRC50-60 Surface Treatment Phosphate Coating (Black)

This page is Grub Screw, part number SGT-M20X100.
You can find the detail information about specifications and dimensions on part number SGT-M20X100.

Variation of this product

Part Number
SGT-M10X80
SGT-M12X100
SGT-M12X60
SGT-M20X125
SGT-M20X150
SGT-M20X90
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

6.71 €

4 Days M10X1.58087.28.24.553.637M10

9.00 €

4 Days M12X1.7510087.28.64.564.5121M12

6.12 €

4 Days M12X1.756087.28.64.564.539M12

16.98 €

4 Days M20X2.512515.514.412.45.5105.6241M20

18.64 €

4 Days M20X2.515015.514.412.45.5105.6292M20

15.08 €

4 Days M20X2.59015.514.412.45.5105.6169M20

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360