Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGT-M6X30
Material | S45C | Heat Treatment | Edge Hardening HRC50-60 | Surface Treatment | Phosphate Coating (Black) |
---|
This page is Grub Screw, part number SGT-M6X30.
You can find the detail information about specifications and dimensions on part number SGT-M6X30.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
Mass(g)
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SGT-M10X80 |
SGT-M12X100 |
SGT-M12X60 |
SGT-M6X40 |
SGT-M6X45 |
SGT-M6X50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.87 € | 1 | Available | 7 Days | M10X1.5 | 80 | 8 | 7.2 | 8.2 | 4.5 | 5 | 3.6 | 37 | M10 | |
11.84 € | 1 | Available | 5 Days | M12X1.75 | 100 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 121 | M12 | |
8.22 € | 1 | Available | 5 Days | M12X1.75 | 60 | 8 | 7.2 | 8.6 | 4.5 | 6 | 4.5 | 39 | M12 | |
3.61 € | 1 | Available | 7 Days | M6X1.0 | 40 | 4.5 | 4 | 5.4 | 2.5 | 3 | 2.2 | 6 | M6 | |
3.61 € | 1 | 5 Days | M6X1.0 | 45 | 4.5 | 4 | 5.4 | 2.5 | 3 | 2.2 | 7 | M6 | ||
3.45 € | 1 |
Same day
Stock | M6X1.0 | 50 | 4.5 | 4 | 5.4 | 2.5 | 3 | 2.2 | 8 | M6 |