Grub Screw (Part Numbers)

Grub Screw
  • Volume Discount

Product Details:

Manufacturer part number: SGT-M10X45

Brand: NABEYA

Price: 7.08

Delivery time: 7 Days


Technical Data:

A: M10X1.5 mm

B: 45 mm

C: 8 mm

D: 7.2 mm

E: 8.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGT-M10X45

Part Number
SGT-M10X45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

7.08 €

1 Available 7 Days M10X1.54587.28.24.553.622M10

Loading...

  1. 1

Basic information

Material S45C Heat Treatment Edge Hardening HRC50-60 Surface Treatment Phosphate Coating (Black)

This page is Grub Screw, part number SGT-M10X45.
You can find the detail information about specifications and dimensions on part number SGT-M10X45.

Variation of this product

Part Number
SGT-M10X50
SGT-M10X60
SGT-M10X80
SGT-M12X100
SGT-M12X60
SGT-M12X70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(g)
Screw Diameter

7.22 €

1 Available 7 Days M10X1.55087.28.24.553.624M10

7.35 €

1 Available 7 Days M10X1.56087.28.24.553.628M10

8.87 €

1 Available 7 Days M10X1.58087.28.24.553.637M10

11.84 €

1 Available 5 Days M12X1.7510087.28.64.564.5121M12

8.22 €

1 Available 5 Days M12X1.756087.28.64.564.539M12

10.05 €

1 Available 7 Days M12X1.757087.28.64.564.546M12

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360