We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 19:00 to 23:00 (CET) 26/10/2020. We apologize for the inconvenience.

Supporting Block

Supporting Block

Used to prevent unsteadiness or misalignment of the workpiece. Supports accurate remote operation when placed under the workpiece where hands cannot reach. The supporting part is fixed by turning the handle. Setting it to a required location and loosening the handle part will raise the support part by the force of the spring, and a screw, rest nut, rest plate, align pad or the like can be attached to the tip of the support.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11375-10000
11375-20000
Part NumberStandard Unit PriceVolume DiscountShipping Days?A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
J
(mm)
L
(mm)
Mass
(kg)
R
(mm)
Push up force (when using low-pressure springs)
(N)
S
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
K
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
T
(mm)
U
(mm)
V
(mm)

475.93 €

7 Days 13638202614950180.7653.5-18.5101392542138.531101612915M8

497.18 €

7 Days 198482836225.570241.3993-10.51316124754169491022161323M12

Loading...

  1. 1

Basic information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish
Holding Force(N) 1000

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360