We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 18/4/2021 to 1:00 (CEST) 19/4/2021. We apologize for the inconvenience.

Engine Cutter Commando for Non-Metals【5 Pieces Per Package】

Engine Cutter Commando for Non-Metals
  • Volume Discount

Outstanding sharpness and incredible durability. Uses a new ceramic abrasive material and dedicated bond with a tough sintered structure. Cutting wheel (for non-metals) that supports high-speed rotation with three to five pieces reinforced.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ECC-305-4.0-20-GC24R
ECC-305-4.0-22-GC24R
ECC-305-4.0-25.4-GC24R
ECC-305-4.0-30.5-GC24R
ECC-355-4.0-20-GC24R
ECC-355-4.0-22-GC24R
ECC-355-4.0-25.4-GC24R
ECC-355-4.0-30.5-GC24R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Outer Diameter
(mm)
Internal Diameter
(mm)
Maximum operating rotation speed
(m/s)
Max. Rotational Speed
(rpm)
Quantity per Package
(Pieces)

90.53 €

5 Pieces Per Package

Available 7 Days 3052010063005

90.53 €

5 Pieces Per Package

Available 7 Days 3052210063005

90.53 €

5 Pieces Per Package

Available 7 Days 30525.410063005

90.53 €

5 Pieces Per Package

Available 7 Days 30530.510063005

134.70 €

5 Pieces Per Package

Available 7 Days 3552010053005

134.70 €

5 Pieces Per Package

Available 7 Days 3552210053005

134.70 €

5 Pieces Per Package

Available 7 Days 35525.410053005

134.70 €

5 Pieces Per Package

Available 7 Days 35530.510053005

Loading...

  1. 1

Basic information

Product Type Flat Work material Non-metal Abrasive material GC
Particle Size(#) 24 Hardness R Blade thickness(mm) 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support