Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
P-899
Tip Type | Other | Main Body Material | Stainless Steel | Overall Length(mm) | 110 |
---|---|---|---|---|---|
Non-magnetism function Y/N | N/A | Single Product Set Product | Single Item | Main Body Parts | Main Body |
Width(mm) | 9.5 |
This page is Pin Set P-899, part number P-899.
You can find the detail information about specifications and dimensions on part number P-899.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.