• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Impact Wrench NW-6HPA

Impact Wrench NW-6HPA

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Provides two blows for every one revolution for highly efficient tightening/removing of bolts/nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20109

Part Number
20109
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Weight
(g)
Hose B Diameter Fixing Screw Hose I.D.
(mm)

435.14 €

5 Days 1631000Rc1/46.3

Loading...

  1. 1

Basic information

Max. Tightening Torque(N▪m) 75 Socket Plug Angle(mm) 9.5 Capacity Bolt Diameter(φ/mm) Standard: 8/high power: 6
Number Of Rotations(rpm) 8000 Operating Air Pressure(Mpa) 0.6 Air Consumption Amount(m³/min) 0.25
Ventilation Rear Detailed Model Number NW-6HPA

This page is Impact Wrench NW-6HPA, part number 20109.
You can find the detail information about specifications and dimensions on part number 20109.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support