Mixed diameter studs for aluminum jack.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B(mm) | M16 | C(mm) | 21 | D(mm) | 12 |
---|---|---|---|---|---|
E(mm) | 9 | F(mm) | 3 | G(mm) | 1.5 |
AMF
Standard Price : 18.80 €
Shipping Days: Same day
AMF
Standard Price : 29.30 €
Shipping Days: Same day
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.