Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SBS06040S |
SBS06050S |
SBS08050S |
SBS08075S |
SBS10050S |
SBS10075S |
SBS10100S |
SBS12075S |
SBS12100S |
SBS12125S |
SBS16100S |
SBS16150S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.11 € | 1 | Available | 7 Days | M6 | 25 | 40 | 14 | 7 | 6 | 10 | SUS316 | M6 | |
96.70 € | 1 | 7 Days | M6 | 30 | 50 | 14 | 7 | 6 | 15 | SUS316 | M6 | ||
91.19 € | 1 | 5 Days | M8 | 30 | 50 | 18 | 9 | 8 | 25 | SUS316 | M8 | ||
110.26 € | 1 | 7 Days | M8 | 40 | 75 | 18 | 9 | 8 | 35 | SUS316 | M8 | ||
116.39 € | 1 | 7 Days | M10 | 30 | 50 | 20 | 12 | 10 | 35 | SUS316 | M10 | ||
119.95 € | 1 | 5 Days | M10 | 40 | 75 | 20 | 12 | 10 | 65 | SUS316 | M10 | ||
111.30 € | 1 | 7 Days | M10 | 40 | 100 | 20 | 12 | 10 | 100 | SUS316 | M10 | ||
138.49 € | 1 | 5 Days | M12 | 50 | 75 | 25 | 14 | 12 | 80 | SUS316 | M12 | ||
147.96 € | 1 | 7 Days | M12 | 60 | 100 | 25 | 14 | 12 | 100 | SUS316 | M12 | ||
169.93 € | 1 | 7 Days | M12 | 60 | 125 | 25 | 14 | 12 | 125 | SUS316 | M12 | ||
225.60 € | 1 | 7 Days | M16 | 60 | 100 | 32 | 17 | 16 | 180 | SUS316 | M16 | ||
312.61 € | 1 | 7 Days | M16 | 75 | 150 | 32 | 17 | 16 | 260 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M16 |
Loading...
Surface Treatment | Black oxide finish |
---|
Configure
Basic Attributes
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
Mass(g)
Material
Screw Diameter
Type
Filter by standard shipping days
Optional Attributes