SBS/SBH: SUM22, SBS-S: Swing bolt (SUS) made of SUS316.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBS12125S
Surface Treatment | Black oxide finish |
---|
This page is Swing Bolt (SUS), part number SBS12125S.
You can find the detail information about specifications and dimensions on part number SBS12125S.
Part Number |
---|
SBS08075S |
SBS10050S |
SBS10075S |
SBS16100S |
SBS16125S |
SBS16150S |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
86.12 € | 6 Days | M8 | 40 | 75 | 18 | 9 | 8 | 35 | SUS316 | M8 | ||
90.68 € | 6 Days | M10 | 30 | 50 | 20 | 12 | 10 | 35 | SUS316 | M10 | ||
93.40 € | 6 Days | M10 | 40 | 75 | 20 | 12 | 10 | 65 | SUS316 | M10 | ||
183.28 € | 6 Days | M16 | 60 | 100 | 32 | 17 | 16 | 180 | SUS316 | M16 | ||
217.91 € | 4 Days | M16 | 60 | 125 | 32 | 17 | 16 | 220 | SUS316 | M16 | ||
254.00 € | 6 Days | M16 | 75 | 150 | 32 | 17 | 16 | 260 | SBS ・ SBH:SUM22 SBS-S:SUS316 | M16 |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.