Manufacturer part number: SBS16150S
Brand: NABEYA
Price: 312.61 €
Delivery time: 7 Days
A: M16 mm
B: 75 mm
C: 150 mm
D: 32 mm
E: 17 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SBS16150S
Surface Treatment | Black oxide finish |
---|
This page is Swing Bolt (SUS), part number SBS16150S.
You can find the detail information about specifications and dimensions on part number SBS16150S.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
Mass(g)
Material
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SBS06040S |
SBS06050S |
SBS08050S |
SBS08075S |
SBS10050S |
SBS10075S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Material | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.11 € | 1 | Available | 7 Days | M6 | 25 | 40 | 14 | 7 | 6 | 10 | SUS316 | M6 | |
96.70 € | 1 | 7 Days | M6 | 30 | 50 | 14 | 7 | 6 | 15 | SUS316 | M6 | ||
91.19 € | 1 | 5 Days | M8 | 30 | 50 | 18 | 9 | 8 | 25 | SUS316 | M8 | ||
110.26 € | 1 | 7 Days | M8 | 40 | 75 | 18 | 9 | 8 | 35 | SUS316 | M8 | ||
116.39 € | 1 | 7 Days | M10 | 30 | 50 | 20 | 12 | 10 | 35 | SUS316 | M10 | ||
119.95 € | 1 | 5 Days | M10 | 40 | 75 | 20 | 12 | 10 | 65 | SUS316 | M10 |