Manufacturer part number: PS08080
Brand: NABEYA
Price: 219.68 €
Delivery time: 7 Days
A: M8 mm
B: 80 mm
C: 24 mm
D: 30 mm
E: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS08080
Material | SUS316 |
---|
This page is Screw with Pad Type A, part number PS08080.
You can find the detail information about specifications and dimensions on part number PS08080.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
Mass(g)
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PS06060 |
PS10100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
184.37 € | 1 | 7 Days | M6 | 60 | 21 | 25 | 11 | 4 | 13 | 7 | 32 | 12 | 50 | M6 | ||
285.52 € | 1 | 7 Days | M10 | 100 | 28 | 35 | 16 | 6 | 18 | 10 | 43 | 15 | 150 | M10 |