Manufacturer part number: PS10100
Brand: NABEYA
Price: 285.52 €
Delivery time: 7 Days
A: M10 mm
B: 100 mm
C: 28 mm
D: 35 mm
E: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS10100
Material | SUS316 |
---|
This page is Screw with Pad Type A, part number PS10100.
You can find the detail information about specifications and dimensions on part number PS10100.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
Mass(g)
Screw Diameter
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PS06060 |
PS08080 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
184.37 € | 1 | 7 Days | M6 | 60 | 21 | 25 | 11 | 4 | 13 | 7 | 32 | 12 | 50 | M6 | ||
219.68 € | 1 | 7 Days | M8 | 80 | 24 | 30 | 13 | 5 | 15 | 8 | 38 | 14 | 90 | M8 |