EJ Compact Scale

EJ Compact Scale

Click on this image to zoom in.

Click on this image to zoom in.

  • EJ-120, EJ-123, EJ-1500, EJ-200, EJ-2000, EJ-300, EJ-3000, EJ-303, EJ-410, EJ-4100, EJ-610, EJ-6100
  • EJ-120, EJ-123, EJ-1500, EJ-200, EJ-2000, EJ-300, EJ-3000, EJ-303, EJ-410, EJ-4100, EJ-610, EJ-6100
  • EJ-120, EJ-123, EJ-1500, EJ-200, EJ-2000, EJ-300, EJ-3000, EJ-303, EJ-410, EJ-4100, EJ-610, EJ-6100
· Equipped as standard with USB, making it easy to connect to PCs.
· Since dry cell batteries can be used, it can be used anywhere.
[Features]
· Up to 4 units can be stacked together for storage. It is convenient for multiple storage.
· Also usable with dry cell batteries: Usable with an AC adapter (standard accessory) or AA batteries x 4 (sold separately).
· Material of measuring plate: SUS304.
· g / quantity / percent display / comparator display.
· ACAI (automatic counting accuracy improvement) equipped.
· Output corresponding to GLP/GMP/GCP/ISO.
[Applications]
· For checking the weight of earth from bored holes or performing weight measurements for physics and chemistry/experiments, etc.
· For checking the weight of parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EJ-120
EJ-123
EJ-1500
EJ-200
EJ-2000
EJ-300
EJ-3000
EJ-303
EJ-410
EJ-4100
EJ-610
EJ-6100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)
Weight
(kg)

309.00 €

1 5 Days 101200.01Round Countersunk Head-110--0.85

480.00 €

1 6 Days 10--------

309.00 €

1 5 Days 1015000.1Square Plate140-1271.50.97

339.00 €

1 5 Days 102100.01Round Countersunk Head-110--0.85

339.00 €

1 5 Days 1021000.1Square Plate140-1272.10.97

360.00 €

1 5 Days 103100.01Round Countersunk Head-110--0.87

360.00 €

1 5 Days 1031000.1Square Plate140-1273.11.07

530.00 €

1 6 Days 10--------

388.00 €

1 5 Days 104100.01Round Countersunk Head-110--0.87

388.00 €

1 5 Days 1041000.1Square Plate140-1274.11.07

417.00 €

1 5 Days 106100.01Round Countersunk Head-110--0.87

417.00 €

1 5 Days 1061000.1Square Plate140-1276.11.07

Loading...

  1. 1

Basic information

Main applications Weighing instruments Type Main Body Dry Cell Battery Compatible Available
PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function None
PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Power Supply AC Adapter (Standard Accessory) or AA Batteries x 4 (Sold Separately)
% Minimum Display(%) 0.1

Tech Support