We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 19:00 to 23:00 (CET) 26/10/2020. We apologize for the inconvenience.

R Type Vise

R Type Vise

[Features]
· Upright type.
· This product is the same type of vise as the A type with JIS mark.
· Accordingly, it is a superior product with excellent durability and high precision.
· The body is made of tough cast iron, providing the most excellent strength and impact resistance.
· The female screw uses ductile cast iron and will not be damaged.
· Jaw portions are subjected to heat treatment and have hardness of HRC 35-45.
· Offers excellent durability.
· A popular model with low price.
· Stopper balls on both end surfaces are fully heading-processed, so they will not come off even during long-term use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R200

Part Number
R200
Part NumberStandard Unit PriceVolume DiscountShipping Days?D
(mm)
B
(mm)
A
(mm)
C
(mm)
I
(mm)
M
(mm)
F
(mm)
E
(mm)
J
(mm)
N
(mm)
K
(mm)
G
(mm)
L H
(mm)
V
(mm)
U X
(mm)
O
(mm)
W
(mm)
T R
(mm)
S
(mm)
P
(mm)
Q
(mm)
Z
(mm)
Y
(mm)

2,136.46 €

7 Days 293215669260127100206240206352151401183621φ35P8407100402510037065360340262

Loading...

  1. 1

Basic information

Mouth Width(mm) 215 Mouth Opening(mm) 200 Mouth Depth(mm) 114
Mass(kg) 85

This page is R Type Vise, part number R200.
You can find the detail information about specifications and dimensions on part number R200.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360