We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Sash Bar Clamp (Part Numbers)

Sash Bar Clamp

Ideal for woodworking. The bar uses drawn material suitable for powerful work. The socket and female thread are made of malleable cast iron and allow heavy-duty tightening. Main screw is an Acme screw capable of firm tightening.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SA20C

Part Number
SA20C
Part NumberStandard Unit PriceVolume DiscountShipping Days?Supplementary Mouth Opening
(mm)

86.56 €

6 Days Maximum Mouth Opening

Loading...

  1. 1

Basic information

Mouth Width(mm) 31 Mouth Opening(mm) 455 Mouth Depth(mm) 51
Mass(kg) 2.1 A(mm) 455 B(mm) 754
C(mm) 635 D(mm) 93 E(mm) 91
F(mm) 31 G(mm) 6 H(mm) 32
I(mm) 61 J(mm) 125

This page is Sash Bar Clamp, part number SA20C.
You can find the detail information about specifications and dimensions on part number SA20C.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support