Manufacturer part number: ICM0012
Brand: NABEYA
Price: 37.11 €
Delivery time: 5 Days
A: 99 mm
B: 39 mm
C: 22.5 mm
D: 16 mm
E: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ICM0012
Part Number
|
---|
ICM0012 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | Applicable Bolt | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.11 € | 1 | Available | 5 Days | 99 | 39 | 22.5 | 16 | 13 | 38 | 37.5~58.5 | 17~36 | 5 | 5 | Tr20P2 | 35 | 0.7 | M12X1.75 |
Loading...
Material | Bainite Cast Iron | Accessory | 1 adjustment support screw, 1 bolt and 2 washers |
---|
This page is Injeck Clamp, part number ICM0012.
You can find the detail information about specifications and dimensions on part number ICM0012.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
K(mm)
L(mm)
Mass(kg)
Applicable Bolt
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ICM0016 |
ICM0020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | Applicable Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.30 € | 1 | Available | 5 Days | 124 | 46 | 25.5 | 18 | 17 | 52.5 | 43~68 | 19~44 | 6 | 6 | Tr24P3 | 35 | 1.1 | M16X2 | |
77.45 € | 1 | Available | 5 Days | 156 | 56 | 30.5 | 23 | 21 | 69 | 52.5~81.5 | 23~51 | 8 | 8 | Tr28P3 | 45 | 2 | M20X2.5 |