Rubber Pad

Rubber Pad
  • Volume Discount

This product is intended for the use of tape-type minidiscs in air grinders or electric grinders.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Part Number
DRP10
DRP20
DRP30
Part NumberStandard Unit PriceVolume DiscountShipping Days?Outer diameter Dimensions
(mm)
Mounting screw diameter
(M×P)
Packaging Quantity
(Sheets)
Application

7.07 €

Available 23 Days 10-1This product is intended for using tape-type minidiscs in air grinders or electric grinders.

8.10 €

Available 4 Days 20M6XP0.751This product is intended for using tape-type minidiscs in air grinders or electric grinders.

9.09 €

Available 3 Days 30M7XP0.751This product is intended for using tape-type minidiscs in air grinders or electric grinders.

Loading...

  1. 1

Basic information

Attached arbor shaft diameter(mm) 3

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support