• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 20:00 15/12 to 0:00 (CET) 17/12/2018. We apologize for the inconvenience.

Groove-Free Tap Series Brazed Carbide Tip New Roll Tap OT-IN-NRT

Groove-Free Tap Series Brazed Carbide Tip New Roll Tap OT-IN-NRT

Tips made of ultra-fine particle cemented carbide alloy are brazed to high-speed steel base metal to offer excellent breaking strength and long life for secure machining.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
OT-IN-NRT-M5X0.8
OT-IN-NRT-M6X1
OT-IN-NRT-M8X1.25
OT-IN-NRT-M10X1.5
OT-IN-NRT-M10X1.25
OT-IN-NRT-M12X1.5
OT-IN-NRT-M12X1.25
OT-IN-NRT-M12X1.75
Part NumberStandard Unit PriceVolume DiscountShipping Days?Nominal Pitch, Number of Threading
(mm)
L
(mm)
Accuracy Length under neck
(mm)
Shank diameter
(mm)
Thread Length
(mm)
Tool No.

95.26 €

7 Days M50.860RH6245.5108315829

101.98 €

Quote M6162RH7296128315833

104.54 €

7 Days M81.2570RH7367158315839

144.62 €

7 Days M101.575RH7418.5188315845

144.62 €

7 Days M101.2575RH7418.5188315849

189.58 €

7 Days M121.582RH7438.5218315857

189.58 €

7 Days M121.2582RH7438.5218315861

189.58 €

7 Days M121.7582RH8438.5218315853

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 2P Tool Material Type Carbide
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Roll tap Hole type For blind hole
Coating Y/N NA Coating Type Non-Coated

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support