177 Series Set Ring (Part Numbers)

177 Series Set Ring
Used for base point confirmation of internal micrometer, hole test, borematic, cylinder gauge, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
177-125
177-126
177-139
177-146
177-177
177-205
177-222
177-225
177-227
177-230
177-236
177-250
177-255
177-284
177-286
177-288
177-290
177-296
177-318
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dimensions φd
(mm)
ØD
(mm)
T
(mm)
Dimensions allowable difference
(μm)
Roundness/Cylindricity
(μm)
Distance from the side surface H
(mm)
Accuracy guarantee range K
(mm)

126.00 €

1 5 Days 8mm3210±10126

126.00 €

1 5 Days 10mm3210±10126

150.00 €

1 5 Days 25mm5315±1013.28.6

215.00 €

1 5 Days 50mm8520±2013.712.6

126.00 €

1 5 Days 16mm4510±10126

126.00 €

1 5 Days 5mm257±1011.73.6

126.00 €

1 5 Days 1.1mm204±1011.60.8

126.00 €

1 60 Days 1.2mm204±1011.60.8

126.00 €

1 5 Days 1.3mm204±1011.60.8

126.00 €

1 60 Days 1.4mm204±1011.60.8

126.00 €

1 5 Days 1.75mm204±1011.60.8

126.00 €

1 5 Days 3.25mm257±1011.73.6

126.00 €

1 5 Days 3.75mm257±1011.73.6

126.00 €

1 5 Days 12mm3210±10126

139.00 €

1 5 Days 20mm4510±10126

174.00 €

1 5 Days 30mm7115±1013.28.6

203.00 €

1 5 Days 40mm7115±1013.28.6

521.00 €

1 5 Days 100mm16025±2024.216.6

407.00 €

1 60 Days 87mm14025±201.54.216.6

Loading...

  1. 1

Basic information

Interval Value Uncertainty(μm) ±1.5

Tech Support